NXP Semiconductors


Web-сайт:

English

Clock generation

Selection guide
Генераторы тактовых импульсов
PCF8583BS - Clock/calendar with 240 x 8-bit RAM
PCK2010RA - CK98R (100/133MHz) RCC spread spectrum system clock generator
PCK2021 - CK00 (100/133 MHz) spread spectrum differential system clock generator
PCK2023 - CK408 (66/100/133/200 MHz) spread spectrum differential system clock generator

Our DDR register offering is the broadest in the industry

NXP's comprehensive product portfolio includes industry-leading HC/T and LVC families, our newest AUP family, and translator and bus switch functions. Our packages include ultra-compact DQFN, HVQFN, and MicroPak XSON. Our DDR register offering is the broadest in the industry.