IP4085CX4; IP4385CX4; IP4386CX4; IP4387CX4
Integrated high-performance ESD-protection diodes to IEC61000-4-2, level 4
Загрузить техническую спецификацию84kB)
Containing a lot of power and characterized by very fast rise-times, electrostatic discharge (ESD) pulses are a major cause of damage and malfunction in electronic equipment. We offer an extensive range of ESD protection devices that deliver outstanding protection against ESD and other voltage-induced transient pulses.