NXP Semiconductors


Web-сайт:

English

USB 2.0 and USB 1.1

Selection guide
USB 2.0 и USB 1.1
IP4220CZ6 - Dual USB 2.0 integrated ESD protection to IEC 61000-4-2 level 4
PRTR5V0U4AD - Integrated quad ultra-low capacitance ESD protection
PRTR5V0U4D - Integrated quad ultra-low capacity ESD protection
PRTR5V0U4Y - Integrated quad ultra-low capacitance ESD protection

For outstanding protection against ESD and other voltage-induced transient pulses

Containing a lot of power and characterized by very fast rise-times, electrostatic discharge (ESD) pulses are a major cause of damage and malfunction in electronic equipment. We offer an extensive range of ESD protection devices that deliver outstanding protection against ESD and other voltage-induced transient pulses.