NXP Semiconductors


Web-сайт:

English

Amplifier RGB

Selection guide
Усилитель RGB
TDA6107JF - Triple video output amplifier
TDA6111 - Video output amplifier
TDA6107AJF/N1 - Triple video output amplifier

Our vast range of industry-standard amplifiers guarantees the perfect match for your design

With a vast range of industry-standard amplifiers, you are guaranteed to find the perfect match for your design requirements. We are also continually improving performance and introducing new devices as well as offering ever-smaller package options. NXP is a leading provider of affordable, easy-to-use audio amplifier ‘workhorses’ that provide superior sound quality and reduced component count.

Key benefits

  • Superior robustness
  • Complete portfolio from low to high output power
  • Analog and digital inputs available
  • Pin-to-pin compatible families
  • Excellent EMC performance

Key applications

  • Portable audio
  • Flatscreen and CRT TV and home theatre systems
  • Active / multimedia speakers
  • Car audio systems
  • AV receivers

Descriptive summary

Class-D audio amplifiers
Our class-D amplifiers deliver superior sound quality, greater robustness, and use practically inaudible power reduction to avoid over-temperature conditions. Our Class-D amplifiers are also available in wide output power ranges and pin-to-pin compatible families. They are offered in various packages and can also be implemented on single layer PCB designs to save cost.

From multichannel home theater surround systems to tiny cell phones, we cover virtually every system in the home, in the car, or on the move.

Class-AB audio amplifiers
Our class-AB amplifiers cover one to four channels, offer low-to-high power options, and are available in pin-to-pin compatible families.