NXP Semiconductors


Web-сайт:

English

Resistor-equipped transistors (RETs)

Selection guide
Транзисторы со встроенными резисторами (RET)
Транзисторы со встроенными резисторами + универсальные транзисторы
100 vA, 50 В
500 мA, 50 В
Транзисторы BISS RET 800 мА, 40 В
New products
PIMC31
500 mA, 50 V NPN/PNP double resistor-equipped transistor; R1 = 1 kOhm, R2 = 10 kOhm
Загрузить техническую спецификацию106kB)

Space- and cost-saving solutions that reduce your component count and simplify circuit design

RETs make excellent space- and cost-saving solutions, reducing your component count and simplifying circuit design. Our extensive catalogue contains some 400 products, so you can find exactly what's best for your application. Within our portfolio you will find single and dual RETs with a great variety of resistor combinations. There is also a broad range of SMD and leaded packages to choose from.

Key benefits

  • Reduces pick and place costs
  • Reduces component count
  • Simplifies circuit design

Key features

  • ± 10% resistance ratio tolerance
  • Built-in bias resistors
  • 100 mA, 500 mA and up to 800 mA output current capability

Key applications

  • Controlling IC inputs
  • Digital systems
  • Switching loads