NXP Semiconductors


Web-сайт:

English

Телевизионный приемник DVB-S для ПК (спутниковый)

Notice:
This product is now part of Trident Microsystems. For more information about this product please visit: www.tridentmicro.com.

General description

This PCI-based digital satellite receiver, built around the SAA7146A PCI bridge, keeps system costs to a minimum by using software for transport stream demultiplexing and the host CPU for MPEG decoding.

Blockdiagrams

Block diagram msd595_pcdvb_s

Key features

  • PCI-based architecture
  • PCI bridge supports DVB-S satellite reception in PCI-based architecture
  • BDA (Broadcast Driver Architecture)-compliant tuner and capture drivers
  • Supports MPEG-2 audio/video software data decoding
  • Optional support for conditional access using Common Interface (CI) chips
  • Supports Microsoft BDA (as included in DirectX8)
  • Supports third-party digital broadcast application software
  • DVB-S compliant multimedia tuner options
    • Alps BSRV2
    • Alps BSRU6
    • Philips SUI1200
  • SAA7146A PCI bridge
    • Multiple DMA channels
    • Bi-directional audio/video capture and playback
    • Dual high-performance video scalers
    • Binary radio scaler (BRS)
    • PCI 2.1-compatible bus interface
    • Camma correction
    • Pixel dithering for low-resolution video output

Background information

The design requires only two key components, the DVB-S front-end and the SAA7146A PCI bridge. Satellite channel decoding is provided by a DVB-S compliant multimedia media tuner (Philips SU1200, Alps BSRV2, or Alps BSRU6).


The highly integrated PCI bridge SAA7146A includes multiple DMA channels, bi-directional audio/video capture and playback, and dual high-performance scalers. The industry standard for PCI-based multimedia upgrades, the SAA7146A allows for a multitude of feature enhancements above and beyond the core DVB-S reception capability of the design, allowing maximum reuse of software. Possible options for the SAA7146A include video editing, video conferencing, analog TV in a PC, and analog video capture.


The design works with NXP's BDA-compliant tuner and capture drivers that match perfectly with third-party application software and MPEG decode/demux filters, and Microsoft BDA components to form a complete system solution.